Connection cable for PSM rail【1-2 Pieces Per Package】 (Part Numbers - CAD Download)

Connection cable for PSM rail

Click on this image to zoom in.

Click on this image to zoom in.

  • Connection cable for PSM rail
  • Connection cable for PSM rail
  • Connection cable for PSM rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7856014
7856025
7856026
7856027
7856030
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Material Model

19.23 €

2 Pieces Per Package

1 pack Available 7 Days 500OtherC13/C14

50.57 €

1 Available 7 Days 3000PVC3-phase

49.08 €

1 Available 7 Days 3000PVCsingle-phase

51.64 €

1 Available 7 Days 3000PVCUPS, single-phase

69.08 €

1 Available 7 Days 3000PVCUPS, single-phase

Loading...

  1. 1

Basic information

Operating temperature max.(°C) 90 Operating temperature min.(°C) -20 Nominal voltage AC(V) 230
Number of cores 3 Protective conductor true

Tech Support