Conductor connection clamps Push-in【10 Pieces Per Package】 (3450505)

Conductor connection clamps Push-in 3450505
  • Volume Discount

Product Details:

Manufacturer part number: 3450505

Brand: RITTAL

Price: 15.51

Delivery time: 7 Days


Technical Data:

Busbar thickness: 5 mm

Suitable for round conductor connection: Single-wire 0.5 - 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3450505

Part Number
3450505
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Busbar thickness
(mm)
Suitable for round conductor connection

15.51 €

10 Pieces Per Package

1 pack Available 7 Days 5Single-wire 0.5 - 6 mm²

Loading...

  1. 1

This page is Conductor connection clamps Push-in, part number 3450505.
You can find the detail information about specifications and dimensions on part number 3450505.

Variation of this product

Part Number
3451505
3455505
3456505
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Busbar thickness
(mm)
Suitable for round conductor connection

21.80 €

10 Pieces Per Package

1 pack Available 7 Days 5Single-wire 1.5 - 16 mm²

15.51 €

10 Pieces Per Package

1 pack Available 7 Days 10Single-wire 0.5 - 6 mm²

21.80 €

10 Pieces Per Package

1 pack Available 7 Days 10Single-wire 1.5 - 16 mm²

Tech Support