Connection block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9677910
9677915
9677920
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Type of connection

92.95 €

1 Available 7 Days 1600

139.95 €

1 Available 7 Days 1000Box terminal

180.98 €

1 Available 7 Days 1600Ring terminal M12

Loading...

  1. 1

Basic information

Width(mm) 98 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

Tech Support