Cover for NH slimline fuse-switch disonnector size【5 Pieces Per Package】

Cover for NH slimline fuse-switch disonnector size
  • Volume Discount

Product Details:

Manufacturer part number: 9677415

Brand: RITTAL

Price: 33.87

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9677415

Part Number
9677415
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.87 €

5 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Plastic

This page is Cover for NH slimline fuse-switch disonnector size, part number 9677415.
You can find the detail information about specifications and dimensions on part number 9677415.

Tech Support