• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

CP Compact Panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6340000
6340100
6340300
6340400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

276.78 €

1 Available 7 Days 238241

301.56 €

1 Available 7 Days 388241

317.23 €

1 Available 7 Days 238315

333.31 €

1 Available 7 Days 388315

Loading...

  1. 1

Basic information

Material Plastic Type of surface Untreated Colour Grey
Depth(mm) 87 RAL-number 7024 Degree of protection (IP) IP65

Tech Support