CP Frame connector

CP Frame connector
  • Volume Discount

Product Details:

Manufacturer part number: 6005500

Brand: RITTAL

Price: 92.35

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005500

Part Number
6005500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.35 €

1 Available 7 Days

Loading...

  1. 1

Basic information

RAL-number 7024 Degree of protection (IP) Other Colour Grey
Material Plastic Type of surface With powder coating

This page is CP Frame connector, part number 6005500.
You can find the detail information about specifications and dimensions on part number 6005500.

Tech Support