CP Optipanel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6380000
6380020
6380040
6380400
6380410
6380510
6380610
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building depth for cabinet build in
(mm)
Suitable for enclosure building height
(mm)

371.22 €

1 Available 7 Days 100310.3

366.60 €

1 Available 7 Days 100343

374.50 €

1 Available 7 Days 100354.8

423.75 €

1 Available 7 Days 100400

487.90 €

1 Available 7 Days 150400

529.68 €

1 Available 7 Days 150500

572.95 €

1 Available 7 Days 150600

Loading...

  1. 1

Basic information

Material Plastic Type of surface With powder coating Colour Natural colour
RAL-number 7035 Degree of protection (IP) IP65

Tech Support