Crimp machine R 8E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4050454

Part Number
4050454
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9,083.56 €

1 7 Days

Loading...

  1. 1

Basic information

Height(mm) 230 Strip length(mm) 8 Width(mm) 288
Depth(mm) 345 Cross-section(mm²) 2.5 Function Continuous light
Strip length adjustable true

This page is Crimp machine R 8E, part number 4050454.
You can find the detail information about specifications and dimensions on part number 4050454.

Tech Support