CS Wall-mounted enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9791015
9791025
9791035
9791045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

650.54 €

1 Available 7 Days 370522210

804.56 €

1 Available 7 Days 420560210

989.44 €

1 Available 7 Days 530700265

1,180.11 €

1 Available 7 Days 630780380

Loading...

  1. 1

Basic information

Material Aluminum Colour Grey Number of locks 1
Number of doors 1 RAL-number 7035 Floor installation possible true
With mounting plate false Wall fastening possible true Suitable for outdoor set-up true
Type of surface With powder coating

Tech Support