DK 19"-Small components mountingbox

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5501900

Part Number
5501900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.03 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 427 Depth(mm) 400 Operating temperature max.(°C) 80
Operating temperature min.(°C) -40 Degree of protection (IP) Other Material Steel
Type of cover Snapped on Mounting method Surface mounted (plaster) With cover false

This page is DK 19"-Small components mountingbox, part number 5501900.
You can find the detail information about specifications and dimensions on part number 5501900.

Tech Support