DK Assembly screws【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7094100
7094110
7094120
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size (M..) Screwing system

4.64 €

50 Pieces Per Package

1 pack Available 7 Days 6Phillips-head screw

4.64 €

50 Pieces Per Package

1 pack Available 7 Days 6Slot-head screw

7.10 €

50 Pieces Per Package

1 pack Available 7 Days 5Phillips-head screw

Loading...

  1. 1

Basic information

Length(mm) 16 Material Other Surface treatment Galvanic/electrolytic zinc plated

Tech Support