DK Blanking panel【2-3 Pieces Per Package】 (7153035)

DK Blanking panel 7153035

Click on this image to zoom in.

Click on this image to zoom in.

  • DK Blanking panel
  • DK Blanking panel
  • Volume Discount

Product Details:

Manufacturer part number: 7153035

Brand: RITTAL

Price: 45.21

Delivery time: 7 Days


Technical Data:

Material: Steel

Number of height units: 3 U


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7153035

Part Number
7153035
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Number of height units
(U)

45.21 €

2 Pieces Per Package

1 pack Available 7 Days Steel3

Loading...

  1. 1

Basic information

Type of surface With powder coating Width(mm) 482.6

This page is DK Blanking panel, part number 7153035.
You can find the detail information about specifications and dimensions on part number 7153035.

Variation of this product

Part Number
7152005
7152035
7153005
7156005
7156035
7157035
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Material Number of height units
(U)

41.19 €

2 Pieces Per Package

1 pack Available 7 Days Steel2

41.19 €

2 Pieces Per Package

1 pack Available 7 Days Steel2

45.21 €

2 Pieces Per Package

1 pack Available 7 Days Steel3

68.33 €

2 Pieces Per Package

1 pack Available 7 Days Steel6

68.33 €

2 Pieces Per Package

1 pack Available 7 Days Steel6

39.54 €

2 Pieces Per Package

1 pack Available 7 Days Steel1.5

Tech Support