Configure

Brush strip

Brush strip

Mouse over image to enlarge

  • Brush strip
  • Brush strip

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

Suitable for

Minimum order quantity
Metal thickness: 0.6 - 1.5 mm
1 pieces
Metal thickness: 1.5 - 2 mm
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
51.92 €
( 61.78 € )
7 working days
89.08 €
( 106.01 € )
7 working days

More Information

Basic information

[Specifications]
・7072200: Material: Plastic,UL 94-HB
・7825375: Material: Plastic, fire protection to UL 94-HB

[Features]
・For individual installation of enclosure panels, gland plates and panels
・Cut-outs for cable routing at any position in the side panel, rear panel, doors, roof and base plate