Connection cable / extension (7200216)

Connection cable / extension 7200216

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 7200216

Brand: RITTAL

Price: 14.90

Delivery time: 7 Days


Technical Data:

Nominal voltage AC: 230/115 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7200216

Part Number
7200216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage AC
(V)

14.90 €

1 Available 7 Days 230/115

Loading...

  1. 1

Basic information

Length(mm) 1800 Operating temperature max.(°C) 90 Operating temperature min.(°C) -20
Number of cores 3 Material PVC Protective conductor true

This page is Connection cable / extension, part number 7200216.
You can find the detail information about specifications and dimensions on part number 7200216.

Variation of this product

Part Number
7200210
7200215
7200217
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage AC
(V)

9.85 €

1 Available 7 Days 230

9.10 €

1 Available 7 Days 230/115

13.49 €

1 Available 7 Days 230/115

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360