DK DET-AC III master

DK DET-AC III master

Product Details:

Manufacturer part number: 7338121

Brand: RITTAL

Price: 6,901.71

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7338121

Part Number
7338121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6,901.71 €

1 7 Days

Loading...

  1. 1

Basic information

Height(mm) 44 Width(mm) 482,6 Depth(mm) 660
Rated operating voltage DC(V) 24 Number of indicator groups 1 Number of outputs for acoustic signal generators 1
Number of outputs for optical signal generators 1 Interface external true With power adaptor/cord true

This page is DK DET-AC III master, part number 7338121.
You can find the detail information about specifications and dimensions on part number 7338121.

Tech Support