DK Fan expansion kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7980000
7980100
7980148
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type Volume flow, freeblowing
(m³/h)
Depth
(mm)
Operating voltage at AC 50Hz/60Hz
(V)
Power consumption
(W)
Rated operating voltage DC
(V)

53.71 €

1 Available 7 Days AC1603823015-

66.98 €

1 Available 7 Days AC1082523014-

76.10 €

1 Available 7 Days DC1843848-48

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting false
With filter mat false Air circulator false Built as slide-in ventilator false
EMC-version false Roof ventilator false Height(mm) 119
Width(mm) 119 Degree of protection (IP) Other

Tech Support