Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7705035
Width(mm) | 599 | Depth(mm) | 133,5 | Material | Steel |
---|---|---|---|---|---|
Surface treatment | With powder coating |
This page is DK Gland plate with brush strip, part number 7705035.
You can find the detail information about specifications and dimensions on part number 7705035.