Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7280035
Operating temperature max.(°C) | 80 | Operating temperature min.(°C) | -40 | Degree of protection (IP) | Other |
---|---|---|---|---|---|
Colour | Grey | Material | Steel | Type of cover | Snapped on |
Mounting method | Wall-/ceiling mounting | Surface treatment | Galvanic/electrolytic zinc plated |
This page is DK Junction box, part number 7280035.
You can find the detail information about specifications and dimensions on part number 7280035.