• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DK Mounting angles additional fastening attachment【2 Pieces Per Package】

DK Mounting angles additional fastening attachment

Click on this image to zoom in.

Click on this image to zoom in.

  • DK Mounting angles additional fastening attachment
  • DK Mounting angles additional fastening attachment
  • Volume Discount

Product Details:

Manufacturer part number: 7284135

Brand: RITTAL

Price: 35.51

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7284135

Part Number
7284135
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.51 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Type of accessory Other For enclosure width(mm) 800

This page is DK Mounting angles additional fastening attachment, part number 7284135.
You can find the detail information about specifications and dimensions on part number 7284135.

Tech Support