Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7240110 |
7240120 |
7240200 |
7240201 |
7240210 |
7240220 |
7240230 |
7240240 |
7240260 |
7240280 |
7240301 |
7240310 |
7240330 |
7240510 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length of power cord (m) | Rated current (A) | Number of CEE socket outlets | Number of cold device socket outlets | Number of socket outlets with protective contact | Colour | Over voltage protection | Mains filter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.67 € | 1 | Available | 7 Days | 2 | 16 | 3 | - | 3 | Grey | false | false | ||
54.90 € | 1 | Available | 7 Days | 2 | 16 | 3 | - | 3 | Grey | false | false | ||
113.84 € | 1 | Available | 7 Days | 2 | 16 | - | 12 | - | Grey | false | false | ||
106.24 € | 1 | Available | 7 Days | - | 10 | - | 9 | - | Black | false | false | ||
59.85 € | 1 | Available | 7 Days | 2 | 16 | 7 | - | 7 | Grey | false | false | ||
65.81 € | 1 | Available | 7 Days | 2 | 16 | 7 | - | 7 | Grey | false | false | ||
164.29 € | 1 | Available | 7 Days | 2 | 16 | 5 | - | 5 | Grey | true | true | ||
135.61 € | 1 | Available | 7 Days | 2 | 16 | 5 | - | 5 | Grey | false | false | ||
75.65 € | 1 | Available | 7 Days | 2 | 10 | 7 | - | 7 | Red | false | false | ||
266.78 € | 1 | Available | 7 Days | 2 | 16 | 5 | - | 5 | Grey | false | false | ||
294.10 € | 1 | Available | 7 Days | 3 | 16 | 7 | - | 7 | Other | false | false | ||
94.58 € | 1 | Available | 7 Days | 2 | 16 | 12 | - | 12 | Grey | false | false | ||
233.35 € | 1 | Available | 7 Days | 2 | 16 | 9 | - | 9 | Grey | true | true | ||
75.51 € | 1 | Available | 7 Days | 2 | 16 | 7 | - | - | Grey | false | false |
Loading...
Core cross section(mm²) | 1.5 | Angle rotated central insert | 90° | RAL-number | 7035 |
---|---|---|---|---|---|
Degree of protection (IP) | Other | Material | Metal | Housing shape | Rectangular |
With cover | false |
Configure
Basic Attributes
Length of power cord(m)
Rated current(A)
Number of CEE socket outlets
Number of cold device socket outlets
Number of socket outlets with protective contact
Colour
Over voltage protection
Mains filter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes