Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7706135 |
7709135 |
7709535 |
7709735 |
7712135 |
7715135 |
7715535 |
7715735 |
7721135 |
7721535 |
7721735 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Depth (mm) | Height (mm) | Degree of protection (IP) | |
---|---|---|---|---|---|---|---|
672.92 € | 1 | Available | 7 Days | 473 | 345 | IP55 | |
717.68 € | 1 | Available | 7 Days | 473 | 478 | IP55 | |
957.67 € | 1 | Available | 7 Days | 673 | 478 | IP54 | |
849.33 € | 1 | Available | 7 Days | 573 | 478 | IP54 | |
765.43 € | 1 | Available | 7 Days | 473 | 612 | IP55 | |
788.67 € | 1 | Available | 7 Days | 473 | 746 | IP55 | |
1,071.78 € | 1 | Available | 7 Days | 673 | 746 | IP54 | |
918.67 € | 1 | Available | 7 Days | 573 | 746 | IP54 | |
875.33 € | 1 | Available | 7 Days | 473 | 1012 | IP55 | |
1,291.33 € | 1 | Available | 7 Days | 673 | 1012 | IP54 | |
1,028.44 € | 1 | Available | 7 Days | 573 | 1012 | IP54 |
Loading...
Number of doors | 1 | Number of locks | 1 | RAL-number | 7035 |
---|---|---|---|---|---|
Width(mm) | 600 | Colour | Grey | Floor installation possible | true |
Material | Steel | Mounting plate depth-adjustable | false | Tackable | false |
Type of surface | With powder coating | Wall fastening possible | true | With backside door | false |
With glazed door | true | With mounting plate | false |