DK-TS Socket strip

DK-TS Socket strip
  • Volume Discount

Product Details:

Manufacturer part number: 7000630

Brand: RITTAL

Price: 47.00

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000630

Part Number
7000630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.00 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length of power cord(m) 2 Core cross section(mm²) 1.5 Rated current(A) 16
Angle rotated central insert 90° Number of CEE socket outlets 8 Number of socket outlets with protective contact 8
RAL-number 7035 Degree of protection (IP) Other Colour Black
Material Plastic Housing shape Rectangular Over voltage protection false
With cover false Mains filter false

This page is DK-TS Socket strip, part number 7000630.
You can find the detail information about specifications and dimensions on part number 7000630.

Tech Support