EL Ventilated front panel【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2231000
2232000
2233000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of height units
(U)

65.49 €

3 Pieces Per Package

1 pack Available 7 Days 1

81.32 €

3 Pieces Per Package

1 pack Available 7 Days 2

113.70 €

3 Pieces Per Package

1 pack Available 7 Days 3

Loading...

  1. 1

Basic information

Material Aluminium Type of surface Untreated

Tech Support