Manufacturer part number: 2243605
Brand: RITTAL
Price: 480.44 €
Delivery time: 7 Days
Depth: 373 mm
Height: 212 mm
Number of height units: 3 U
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2243605
Number of doors | 1 | RAL-number | 7035 | Width(mm) | 600 |
---|---|---|---|---|---|
Degree of protection (IP) | IP55 | Colour | Grey | Demountable | false |
Material | Steel | Modular spacing | Other | Type of surface | With powder coating |
With front door | true | With roof plate | false | With sidewall | false |
This page is EL Wall-mounted enclosures, part number 2243605.
You can find the detail information about specifications and dimensions on part number 2243605.
Part Number |
---|
2246605 |
2249605 |
2252605 |
2253605 |
2255605 |
2256605 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Height (mm) | Number of height units (U) |
---|---|---|---|---|---|---|---|---|
540.13 € | 1 | Available | 7 Days | 373 | 345 | 6 | ||
571.46 € | 1 | Available | 7 Days | 373 | 478 | 9 | ||
643.08 € | 1 | Available | 7 Days | 373 | 612 | 12 | ||
532.67 € | 1 | Available | 7 Days | 473 | 212 | 3 | ||
719.17 € | 1 | Available | 7 Days | 373 | 746 | 15 | ||
543.11 € | 1 | Available | 7 Days | 473 | 345 | 6 |