Wire end ferrules According to DIN colour code【100-5,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4050730
4050731
4050732
4050733
4050736
4050737
4050738
4050739
4050740
4050741
4050742
4050743
4050744
4050745
4050746
4050747
4050748
4050749
4050750
4050783
4051525
4051638
4051641
4051644
4051647
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Cross-section
(mm²)
Bandware

6.21 €

500 Pieces Per Package

1 pack Available 7 Days 80.5false

6.38 €

500 Pieces Per Package

1 pack Available 7 Days 80.75false

6.54 €

500 Pieces Per Package

1 pack Available 7 Days 81false

7.11 €

500 Pieces Per Package

1 pack Available 7 Days 81.5false

4.19 €

100 Pieces Per Package

1 pack Available 7 Days 126false

36.25 €

1,000 Pieces Per Package

1 pack Available 7 Days 120.5false

37.60 €

1,000 Pieces Per Package

1 pack Available 7 Days 120.75false

39.10 €

1,000 Pieces Per Package

1 pack Available 7 Days 121false

41.78 €

1,000 Pieces Per Package

1 pack Available 7 Days 121.5false

44.32 €

1,000 Pieces Per Package

1 pack Available 7 Days 122.5false

10.75 €

500 Pieces Per Package

1 pack Available 7 Days 80.5false

11.44 €

500 Pieces Per Package

1 pack Available 7 Days 80.75false

12.56 €

500 Pieces Per Package

1 pack Available 7 Days 81false

13.25 €

500 Pieces Per Package

1 pack Available 7 Days 81.5false

85.35 €

5,000 Pieces Per Package

1 pack Available 7 Days 80.5true

85.35 €

5,000 Pieces Per Package

1 pack Available 7 Days 80.75true

85.35 €

5,000 Pieces Per Package

1 pack Available 7 Days 81true

85.35 €

5,000 Pieces Per Package

1 pack Available 7 Days 81.5true

60.43 €

3,000 Pieces Per Package

1 pack Available 7 Days 82.5true

13.21 €

500 Pieces Per Package

1 pack Available 7 Days 124false

24.78 €

1,000 Pieces Per Package

1 pack Available 7 Days 102.5false

21.33 €

1,000 Pieces Per Package

1 pack Available 7 Days 100.5false

21.33 €

1,000 Pieces Per Package

1 pack Available 7 Days 100.75false

21.33 €

1,000 Pieces Per Package

1 pack Available 7 Days 101false

21.33 €

1,000 Pieces Per Package

1 pack Available 7 Days 101.5false

Loading...

  1. 1

Basic information

Insulation material Polypropylene Construction type Free standing model Material Plastic
For cables resistant to short circuit true

Tech Support