Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9101210 |
9102210 |
9104210 |
9105210 |
9106210 |
9107210 |
9108210 |
9110210 |
9111210 |
9112210 |
9113210 |
9114210 |
9116210 |
9117210 |
9118210 |
9119210 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
79.99 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 58 | 64 | 34 | ||
56.25 € | 3 Pieces Per Package | 1 pack | Available | 7 Days | 98 | 64 | 35 | ||
24.46 € | 1 | Available | 7 Days | 75 | 80 | 57 | |||
31.78 € | 1 | Available | 7 Days | 125 | 80 | 57 | |||
37.88 € | 1 | Available | 7 Days | 175 | 80 | 57 | |||
53.27 € | 1 | Available | 7 Days | 250 | 80 | 57 | |||
56.86 € | 1 | Available | 7 Days | 122 | 120 | 80 | |||
71.62 € | 1 | Available | 7 Days | 220 | 120 | 91 | |||
102.65 € | 1 | Available | 7 Days | 360 | 120 | 82 | |||
75.51 € | 1 | Available | 7 Days | 160 | 160 | 91 | |||
92.51 € | 1 | Available | 7 Days | 260 | 160 | 91 | |||
116.08 € | 1 | Available | 7 Days | 360 | 160 | 91 | |||
156.67 € | 1 | Available | 7 Days | 202 | 232 | 111 | |||
182.61 € | 1 | Available | 7 Days | 280 | 232 | 111 | |||
211.13 € | 1 | Available | 7 Days | 334 | 233 | 111 | |||
301.23 € | 1 | Available | 7 Days | 330 | 230 | 181 |
Loading...
Material | Aluminum | Colour | Grey | Number of locks | 1 |
---|---|---|---|---|---|
Number of doors | 1 | RAL-number | 7001 | Impact strength | IK08 |
Floor installation possible | false | Wall fastening possible | true | Type of surface | With powder coating |
Configure