HD Assembly tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2410290

Part Number
2410290
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.43 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Thread length(mm) 6 Wrench width(mm) 17 Pitch thread(mm) 1.41
Operating temperature max.(°C) 80 Operating temperature min.(°C) -40 Degree of protection (IP) Other
Colour Other Material Other Thread type PG
Type of sealing Sealing ring With locknut true Shock resistant true

This page is HD Assembly tool, part number 2410290.
You can find the detail information about specifications and dimensions on part number 2410290.

Tech Support