Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1670600 |
1671600 |
1672600 |
1674600 |
1675600 |
1676600 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | |
---|---|---|---|---|---|---|---|
270.51 € | 1 | Available | 7 Days | 172 | 80 | ||
296.62 € | 1 | Available | 7 Days | 177 | 120 | ||
316.32 € | 1 | Available | 7 Days | 227 | 120 | ||
336.30 € | 1 | Available | 7 Days | 327 | 120 | ||
355.86 € | 1 | Available | 7 Days | 427 | 120 | ||
384.51 € | 1 | Available | 7 Days | 427 | 120 |
Loading...
Material | Stainless Steel | Colour | (Seal) Blue | Operating temperature min.(°C) | -40 |
---|---|---|---|---|---|
Operating temperature max.(°C) | 80 | Rated insulation voltage Ui(V) | 2500 | Cover attachment | Snapped on |
Mounting method | Surface mounted (plaster) | Type of inlet | Gland nut |