Hinge【2 Pieces Per Package】

Hinge

Click on this image to zoom in.

Click on this image to zoom in.

  • Hinge
  • Hinge
  • Volume Discount

Product Details:

Manufacturer part number: 9123000

Brand: RITTAL

Price: 30.42

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9123000

Part Number
9123000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.42 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Material Aluminium Surface treatment Galvanic/electrolytic zinc plated Outlying hinge true
For enclosure height(mm) ≥ 120 Packs of 2 pc(s)

This page is Hinge, part number 9123000.
You can find the detail information about specifications and dimensions on part number 9123000.

Tech Support