IN Nylon loop tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2203400

Part Number
2203400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.14 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length(mm) 5000 Width(mm) 16 Thickness(mm) 2.5
Operating temperature max.(°C) 80 Operating temperature min.(°C) -40 Material Plastic
Model Internal toothing Band closure Slot grid Solvable fastener true

This page is IN Nylon loop tape, part number 2203400.
You can find the detail information about specifications and dimensions on part number 2203400.

Tech Support