IW Drawer tray

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6902700

Part Number
6902700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.38 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 83 Building width for cabinet build in(mm) 600 Width(mm) 484,5
Building depth for cabinet build in(mm) 600 Depth(mm) 519 RAL-number 7035
Colour Grey Material Metal

This page is IW Drawer tray, part number 6902700.
You can find the detail information about specifications and dimensions on part number 6902700.

Tech Support