Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5502225
Width(mm) | 482,6 | RAL-number | 9005 | Colour | Black |
---|---|---|---|---|---|
Material | Metal |
This page is Cable management panel with cable routing bars, part number 5502225.
You can find the detail information about specifications and dimensions on part number 5502225.