Mini-PLS bus-mounting fuse bases

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9630000
9630005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Connection type

26.86 €

1 Available 7 Days 16038Screw clamp

51.17 €

1 Available 7 Days 18939.5Spring terminal

Loading...

  1. 1

Basic information

Rated current(A) 63 Rated voltage(V) 230 Number of poles 3
Construction size D02 Material Plastic

Tech Support