Patch panels for small fibre-optic distributors【2 Pieces Per Package】 (7462000)

Patch panels for small fibre-optic distributors 7462000

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 7462000

Brand: RITTAL

Price: 25.81

Delivery time: 7 Days


Technical Data:

No. of locations: 12, 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7462000

Part Number
7462000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of locations

25.81 €

2 Pieces Per Package

1 pack Available 7 Days 12, 24

Loading...

  1. 1

Basic information

Colour Grey RAL-number 7035 Fibre class OM3
Fibre type Multi mode 50/125

This page is Patch panels for small fibre-optic distributors, part number 7462000.
You can find the detail information about specifications and dimensions on part number 7462000.

Variation of this product

Part Number
7463100
7463200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
No. of locations

25.81 €

2 Pieces Per Package

1 pack Available 7 Days 12/6, 24/12

25.81 €

2 Pieces Per Package

1 pack Available 7 Days 6, 12

Tech Support