Motor controller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9635400
9635410
9635420
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. rated current
(A)

189.65 €

1 Available 7 Days 0.6

189.65 €

1 Available 7 Days 2.4

189.65 €

1 Available 7 Days 9

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Type of interface Bus system Voltage type AC
Switching function Switch

Tech Support