Mounting plates【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4532000

Part Number
4532000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.77 €

4 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 60 Width(mm) 110 Material Steel
Surface treatment Varnished

This page is Mounting plates, part number 4532000.
You can find the detail information about specifications and dimensions on part number 4532000.

Tech Support