• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Continuous slide rail for two pairs of 482.6 mm (19") mounting angles【2 Pieces Per Package】

Continuous slide rail for two pairs of 482.6 mm (19") mounting angles
  • Volume Discount

Product Details:

Manufacturer part number: 7402000

Brand: RITTAL

Price: 37.00

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7402000

Part Number
7402000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.00 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Material Steel Model Simple profile Material thickness(mm) 1.5
Suitable for Circuit integrity Colour Other

This page is Continuous slide rail for two pairs of 482.6 mm (19") mounting angles, part number 7402000.
You can find the detail information about specifications and dimensions on part number 7402000.

Tech Support