PC Base / plinth

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8800920

Part Number
8800920
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

324.52 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 100 Building width for cabinet build in(mm) 600 Building depth for cabinet build in(mm) 600
Colour Grey Material Steel Suitable for cable patch true

This page is PC Base / plinth, part number 8800920.
You can find the detail information about specifications and dimensions on part number 8800920.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360