PK Mounting plate【4-10 Pieces Per Package】 (9549000)

PK Mounting plate 9549000
  • Volume Discount

Product Details:

Manufacturer part number: 9549000

Brand: RITTAL

Price: 68.05

Delivery time: 7 Days


Technical Data:

Mounting plate width: 220 mm

Mounting plate height: 150 mm

For enclosure width: 254 mm

For enclosure height: 180 mm

Packs of: 8 pc(s)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9549000

Part Number
9549000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting plate width
(mm)
Mounting plate height
(mm)
For enclosure width
(mm)
For enclosure height
(mm)
Packs of

68.05 €

8 Pieces Per Package

1 pack Available 7 Days 2201502541808 pc(s)

Loading...

  1. 1

Basic information

Material Steel Surface treatment Varnished

This page is PK Mounting plate, part number 9549000.
You can find the detail information about specifications and dimensions on part number 9549000.

Variation of this product

Part Number
9548000
9550000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting plate width
(mm)
Mounting plate height
(mm)
For enclosure width
(mm)
For enclosure height
(mm)
Packs of

63.25 €

10 Pieces Per Package

1 pack Available 7 Days 15015018218010 pc(s)

85.96 €

4 Pieces Per Package

1 pack Available 7 Days 3312203602544 pc(s)

Tech Support