• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PK Polycarbonate enclosure【1-12 Pieces Per Package】

PK Polycarbonate enclosure

Click on this image to zoom in.

Click on this image to zoom in.

  • PK Polycarbonate enclosure
  • PK Polycarbonate enclosure
  • PK Polycarbonate enclosure
  • PK Polycarbonate enclosure
  • PK Polycarbonate enclosure

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9500000
9502000
9504000
9505000
9506000
9507000
9508000
9508050
9509000
9510000
9511000
9512000
9513000
9514000
9514050
9514100
9515000
9515100
9516000
9516100
9517000
9517100
9518000
9518100
9519000
9519100
9520000
9520100
9521000
9521050
9521100
9522000
9522100
9523000
9523100
9524000
9524100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Width
(mm)
Height
(mm)
Depth
(mm)
Floor installation possible

80.12 €

12 Pieces Per Package

Available 4 Days 656557false

68.11 €

8 Pieces Per Package

Available 4 Days 946557false

47.58 €

6 Pieces Per Package

Available 4 Days 949457false

66.82 €

6 Pieces Per Package

Available 4 Days 949481false

72.60 €

6 Pieces Per Package

Available 4 Days 11011066false

84.31 €

6 Pieces Per Package

Available 4 Days 11011090false

42.52 €

4 Pieces Per Package

Available 4 Days 1309457false

42.52 €

4 Pieces Per Package

Available 4 Days 1309457true

50.48 €

4 Pieces Per Package

Available 4 Days 1309481false

56.11 €

4 Pieces Per Package

Available 4 Days 13013075false

63.92 €

4 Pieces Per Package

Available 4 Days 13013099false

25.02 €

2 Pieces Per Package

Available 4 Days 1809457false

30.23 €

2 Pieces Per Package

Available 4 Days 1809481false

36.88 €

2 Pieces Per Package

Available 4 Days 18011090false

36.88 €

2 Pieces Per Package

Available 4 Days 18011090true

36.88 €

2 Pieces Per Package

Available 4 Days 18011090false

40.49 €

2 Pieces Per Package

Available 4 Days 180110111false

40.49 €

2 Pieces Per Package

Available 4 Days 180110111false

63.20 €

2 Pieces Per Package

Available 4 Days 180110165false

63.20 €

2 Pieces Per Package

Available 4 Days 180110165false

21.55 €

Available 4 Days 18218090false

21.55 €

Available 4 Days 18218090false

23.72 €

Available 4 Days 182180111false

23.72 €

Available 4 Days 182180111false

35.43 €

Available 4 Days 182180165false

35.43 €

Available 4 Days 182180165false

28.63 €

Available 4 Days 25418090false

28.63 €

Available 4 Days 25418090false

30.95 €

Available 4 Days 254180111false

30.95 €

Available 4 Days 254180111true

30.95 €

Available 4 Days 254180111false

45.69 €

Available 4 Days 254180165false

45.69 €

Available 4 Days 254180165false

63.20 €

Available 4 Days 360254111false

63.20 €

Available 4 Days 360254111false

77.08 €

Available 4 Days 360254165false

77.08 €

Available 4 Days 360254165false

Loading...

  1. 1

Basic information

Colour Grey Number of locks 1 Number of doors 1
RAL-number 7035 Wall fastening possible true Type of surface With powder coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support