• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plugable screwdriver-set

Plugable screwdriver-set
  • Volume Discount

Product Details:

Manufacturer part number: 4053450

Brand: RITTAL

Price: 109.08

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4053450

Part Number
4053450
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.08 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Blade length(mm) 160 Total length(mm) 265 Model Precision Model
Isolation protection 1000 V true VDE tested true

This page is Plugable screwdriver-set, part number 4053450.
You can find the detail information about specifications and dimensions on part number 4053450.

Tech Support