PSM measurement modules with CAN bus for PSM busbars

PSM measurement modules with CAN bus for PSM busbars

Click on this image to zoom in.

Click on this image to zoom in.

  • PSM measurement modules with CAN bus for PSM busbars
  • PSM measurement modules with CAN bus for PSM busbars
  • PSM measurement modules with CAN bus for PSM busbars

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7859410
7859420
7859430
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of outputs Type of connector

778.56 €

1 Available 7 Days 8IEC 60320 C13

814.67 €

1 Available 7 Days 6IEC 60320 C19 (+ 2 C13)

795.89 €

1 Available 7 Days 6Earthingpin CEE7/3 (+ 2 C13)

Loading...

  1. 1

Basic information

Length(mm) 500 Width(mm) 53 Cross-section(mm²) 2.5
Max. rated operation voltage DC AC(V) 24 Rated surge voltage(kV) 6 Number of phases 3
Number of poles 3 Suitable for Devices with auxiliary switch/N-busbar Type of electric connection Other

Tech Support