Sheet metal punch special contour

Sheet metal punch special contour

Click on this image to zoom in.

Click on this image to zoom in.

  • Sheet metal punch special contour
  • Sheet metal punch special contour

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4055440
4055441
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model

363.02 €

1 Available 7 Days With 3 mm lug

422.25 €

1 Available 7 Days Flattened to 20.1 mm on 4 sides

Loading...

  1. 1

Basic information

Hole diameter(mm) 22.5 Hole height(mm) 2 Material to process Steel plate ST 37
Punch shape Other

Tech Support