SK Blue e+ cooling unit (3186930)

SK Blue e+ cooling unit 3186930
  • Volume Discount

Product Details:

Manufacturer part number: 3186930

Brand: RITTAL

Price: 3,124.89

Delivery time: 7 Days


Technical Data:

Depth: 294 mm

Operating voltage at AC 50Hz/60Hz: 240 V

Net cooling output: 2 kW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3186930

Part Number
3186930
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDepth
(mm)
Operating voltage at AC 50Hz/60Hz
(V)
Net cooling output
(kW)

3,124.89 €

1 Available 7 Days 102942402

Loading...

  1. 1

Basic information

Voltage type AC Height(mm) 1600 Width(mm) 450
Function master/slave true With heater function false With temperature control true

This page is SK Blue e+ cooling unit, part number 3186930.
You can find the detail information about specifications and dimensions on part number 3186930.

Variation of this product

Part Number
3187930
3188940
3189940
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDepth
(mm)
Operating voltage at AC 50Hz/60Hz
(V)
Net cooling output
(kW)

3,738.00 €

1 Available 7 Days 102942402.3

4,555.95 €

1 Available 7 Days 103934804.2

5,632.00 €

1 Available 7 Days 103934805.8

Tech Support