Manufacturer part number: 3311490
Brand: RITTAL
Price: 8,366.98 €
Delivery time: 7 Days
Model: Single
Height: 558 mm
Width: 810 mm
Depth: 310 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3311490
Voltage type | AC | Function master/slave | false | With heater function | false |
---|---|---|---|---|---|
With temperature control | false |
This page is SK LCU DX split cooling unit, part number 3311490.
You can find the detail information about specifications and dimensions on part number 3311490.
Part Number |
---|
3311491 |
3311492 |
3311493 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model | Height (mm) | Width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
14,321.65 € | 1 | 7 Days | Redundant | 558 | 810 | 310 | |||
12,089.52 € | 1 | 7 Days | Single | 700 | 845 | 320 | |||
17,674.03 € | 1 | 7 Days | Redundant | 700 | 845 | 320 |