Modular climate control concept - Cooling module "Blue e" Total cooling output 1.50 - 2.50 kW (3307700)

Modular climate control concept - Cooling module "Blue e" Total cooling output 1.50 - 2.50 kW 3307700
  • Volume Discount

Product Details:

Manufacturer part number: 3307700

Brand: RITTAL

Price: 2,207.14

Delivery time: 7 Days


Technical Data:

Operating voltage at AC 50Hz/60Hz: 230 V

Power consumption: 850 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3307700

Part Number
3307700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage at AC 50Hz/60Hz
(V)
Power consumption
(W)

2,207.14 €

1 Available 7 Days 230850

Loading...

  1. 1

Basic information

Voltage type AC Sort of temperature control Base controller Function master/slave false

This page is Modular climate control concept - Cooling module "Blue e" Total cooling output 1.50 - 2.50 kW, part number 3307700.
You can find the detail information about specifications and dimensions on part number 3307700.

Variation of this product

Part Number
3307740
3310700
3310740
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating voltage at AC 50Hz/60Hz
(V)
Power consumption
(W)

2,401.43 €

1 Available 7 Days 400790

2,608.57 €

1 Available 7 Days 2301310

2,738.57 €

1 Available 7 Days 4001130

Tech Support