SK Rack-mounted fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3340230
3341115
3341230
3342024
3342230
3342500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type Volume flow, freeblowing
(m³/h)
Operating voltage at AC 50Hz/60Hz
(V)
Rated operating voltage DC
(V)

238.43 €

1 Available 7 Days AC320230-

402.86 €

1 Available 7 Days AC480110-

274.24 €

1 Available 7 Days AC480230-

425.24 €

1 Available 7 Days DC4802424

337.37 €

1 Available 7 Days AC480230-

711.71 €

1 Available 7 Days DC480230-

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting true
With filter mat false Air circulator false Built as slide-in ventilator true
EMC-version false Roof ventilator false Height(mm) 44
Width(mm) 482.6 Depth(mm) 200 Degree of protection (IP) Other

Tech Support