SK Roof-mounted cooling unit for IT equipment

SK Roof-mounted cooling unit for IT equipment

Product Details:

Manufacturer part number: 3301800

Brand: RITTAL

Price: 5,995.17

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3301800

Part Number
3301800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,995.17 €

1 7 Days

Loading...

  1. 1

Basic information

Voltage type AC Height(mm) 417 Width(mm) 597
Depth(mm) 895 Operating voltage at AC 50Hz/60Hz(V) 230 Function master/slave false
With heater function false With temperature control false

This page is SK Roof-mounted cooling unit for IT equipment, part number 3301800.
You can find the detail information about specifications and dimensions on part number 3301800.

Tech Support