SK TopTherm chiller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TopTherm Chillers

Product Information

Design

– Compact, modular layout of the refrigeration components
– Nano-coated condenser
– Pump to convey the medium

Benefits

– Precise temperature control, based on microprocessor technology
– Collective fault signal with floating contact
– One version for two frequencies = international compatibility

Temperature Control

– Microcontroller control (factory setting +20°C)

Colour

– RAL 7035

Protection Category IP to IEC 60 529

– IP 44 (electrics)

Supply Includes

– Complete unit ready for connection
– Multilingual documentation including functional diagram and wiring plans

Note

– For 3334.660, two metal filters are required

Characteristic Curves of Pump

Available on the Internet

Approvals

Available on the Internet

Specifications

Output class 1000 – 1500 W
Model No.Packs of3318.6003318.6103319.6003319.610Page
Total cooling output at Tw = 10°C/Tu = 32°C kW 0.8 / 0.90.8 / 0.91.2 / 1.31.2 / 1.3 
Total cooling output at Tw = 18°C/Tu = 32°C kW 1 / 1.11 / 1.11.5 / 1.71.5 / 1.7 
Power consumption Pel 50/60 Hz kW 0.69 / 1.070.69 / 1.070.86 / 0.990.86 / 0.99 
Rated operating voltage V, ~, Hz 230, 1~, 50/60230, 1~, 50/60230, 1~, 50/60230, 1~, 50/60 
Width mm 600600600600 
Height mm 400400400400 
Depth mm 430430430430 
Rated current max. A 5.1 / 5.65.1 / 5.65.7 / 5.65.7 / 5.6 
Operating temperature range +10°C...+43°C+10°C...+43°C+10°C...+43°C+10°C...+43°C 
Refrigerant R134aR134aR134aR134a 
Water connectionG ½" internal thread  
Temperature hysteresis ± 2 K± 2 K± 2 K± 2 K 
Temperature of liquid +10°C...+30°C+10°C...+30°C+10°C...+30°C+10°C...+30°C 
Design Pressure-sealedOpenPressure-sealedOpen 
Tank PP plasticPP plastic 
Tank capacity l 2.52.5 
Weight kg 48.048.051.051.0 
Accessories
Metal filters1 pc(s).3286.5103286.5103286.5103286.510455
Levelling feet  
Twin castors  
Cooling medium (ready-mixed) see pagesee pagesee pagesee page465

Output class 3000 – 6000 W
Model No.Packs of3320.6003334.6003334.660Page
Total cooling output at Tw = 10°C/Tu = 32°C kW 2.7 / 33.9 / 4.74.8 / 5.2 
Total cooling output at Tw = 18°C/Tu= 32°C kW 3 / 3.44.5 / 5.46.1 / 6.6 
Power consumption Pel 50/60 Hz kW 2.03 / 2.672.88 / 3.243.98 / 5.32 
Rated operating voltage V, ~, Hz 400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
 
Width mm 602602605 
Height mm 6766761034 
Depth mm 645645645 
Rated current max. A 4.05 / 4.355.6 / 6.158.2 / 8.5 
Operating temperature range +10°C...+43°C+10°C...+43°C+10°C...+43°C 
Refrigerant R134aR134aR134a 
Integral tank level display  
Water connectionG ½" internal thread  
G ¾" internal thread  
Temperature hysteresis ± 2 K± 2 K± 2 K 
Temperature of liquid +10°C...+30°C+10°C...+30°C+10°C...+30°C 
Design OpenOpenOpen 
Tank PP plasticPP plasticPP plastic 
Tank capacity l 303030 
Weight kg 88.094.0125.0 
Accessories
Metal filters1 pc(s).3286.5203286.5203286.510455
Levelling feet4 pc(s).7493.1007493.1007493.100628
Twin castors1 pc(s).6148.0006148.0006148.000628
Cooling medium (ready-mixed) see pagesee pagesee page465

TopTherm Chillers

Product Information

Design

– Compact, modular layout of the refrigeration components
– Nano-coated condenser
– Pump to convey the medium
– Open system with tank

Benefits

– Precise temperature control, based on microprocessor technology 
– Collective fault signal with floating contact
– One version for two frequencies = international compatibility

Temperature Control

– Microcontroller control (factory setting +20°C)

Colour

– RAL 7035

Protection Category IP to IEC 60 529

– IP 44 (electrics)

Supply Includes

– Complete unit ready for connection
– Multilingual documentation including functional diagram and wiring plans

Characteristic Curves of Pump

Available on the Internet

Approvals

Available on the Internet

Drawing

Specifications

Output class 1000 – 2500 W, wall-mounted
Model No.Packs of3360.1003360.250Page
Total cooling output at Tw = 10°C/Tu = 32°C kW 0.8 / 0.92.1 / 2.3 
Total cooling output at Tw = 18°C/Tu = 32°C kW 1 / 1.12.5 / 2.8 
Power consumption Pel 50/60 Hz kW 1.16 / 1.212.2 / 2.5 
Rated operating voltage V, ~, Hz 400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
 
Width (B) mm 400400 
Height (H) mm 9501580 
Depth (T) mm 310290 
Rated current max. A 4.2 / 45.5 / 5.6 
Operating temperature range +10°C...+43°C+10°C...+43°C 
Refrigerant R134aR134a 
Water connectionQuick-release coupling  
(counterpart included in accessory bag)
Temperature hysteresis ± 2 K± 2 K 
Temperature of liquid +10°C...+30°C+10°C...+30°C 
Tank PP plasticPP plastic 
Tank capacity l 510 
Weight kg 47.078.0 
Accessories
Metal filters1 pc(s).3286.4103286.410455
Flow regulator valve see pagesee page465
Cooling medium (ready-mixed) see pagesee page465

TopTherm Chillers

Product Information

Benefits

– Modular design
– Small footprint
– Convenient servicing
– High reliability thanks to icing protection
– One version for two frequencies = international compatibility
– Fast availability, because the basic platform is available off the shelf

Temperature Control

– Microcontroller control (factory setting +18°C, differential value control also possible)

Colour

– RAL 7035

Protection Category IP to IEC 60 529

– IP 44 (electrics)

Supply Includes

– Fully wired unit ready for connection with side panels and door
– Multilingual documentation including functional diagram and wiring plans

Note

– For 3335.880 and 3335.890, two metal filters are required

Characteristic Curves of Pump

Available on the Internet

Approvals

Available on the Internet

Specifications

Output class 8000 – 16000 W
Model No.Packs of3335.7903335.8303335.8403335.850Page
Total cooling output at Tw = 10°C/Tu = 32°C kW 6.5 / 7.56.5 / 7.510.3 / 11.313.8 / 15.2 
Total cooling output at Tw = 18°C/Tu = 32°C kW 8 / 8.68 / 8.612 / 13.116 / 17.6 
Power consumption Pel 50/60 Hz kW 4.37 / 5.214.37 / 5.216.6 / 7.767.3 / 9.2 
Rated operating voltage V, ~, Hz 400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
 
Width mm 805805805805 
Height mm 1700210021402140 
Depth mm 605605605605 
Rated current max. A 8.2 / 7.78.2 / 7.710 / 11.412.7 / 13.3 
Operating temperature range +10°C...+43°C+10°C...+43°C+10°C...+43°C+10°C...+43°C 
Refrigerant R410aR410aR410aR410a 
Water connectionG 1" internal thread  
Temperature hysteresis ± 2 K± 2 K± 2 K± 2 K 
Temperature of liquid +10°C...+25°C+10°C...+25°C+10°C...+25°C+10°C...+25°C 
Tank capacity l 75757575 
Weight kg 242.0248.0282.0282.0 
Accessories
Metal filters1 pc(s).3286.5503286.5503286.5303286.530455
Levelling feet4 pc(s).7493.1007493.1007493.1007493.100628
Flow regulator valve see pagesee pagesee pagesee page465
Cooling medium (ready-mixed) see pagesee pagesee pagesee page465
Twin castors4 pc(s).7495.0007495.0007495.0007495.000628

Output class 20000 – 40000 W
Model No.Packs of3335.8603335.8703335.8803335.890Page
Total cooling output at Tw = 10°C/Tu = 32°C kW 16.6 / 18.720.8 / 23.827 / 30.432.5 / 37.5 
Total cooling output at Tw = 18°C/Tu = 32°C kW 20 / 21.825 / 27.632 / 35.240 / 44 
Power consumption Pel 50/60 Hz kW 9.2 / 1211.4 / 13.914.95 / 17.617.91 / 23.1 
Rated operating voltage V, ~, Hz 400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
400, 3~, 50
460, 3~, 60
 
Width mm 1205120516052405 
Height mm 2140214021402140 
Depth mm 605605605605 
Rated current max. A 20.1 / 17.322.8 / 23.826.3 / 26.738.4 / 32.7 
Operating temperature range +10°C...+43°C+10°C...+43°C+10°C...+43°C+10°C...+43°C 
Refrigerant R410aR410aR410aR410a 
Water connectionG 1" internal thread  
G 1¼" internal thread  
Temperature hysteresis ± 2 K± 2 K± 2 K± 2 K 
Temperature of liquid +10°C...+25°C+10°C...+25°C+10°C...+25°C+10°C...+25°C 
Tank capacity l 15015075150 
Weight kg 360.0374.0511.0646.0 
Accessories
Metal filters1 pc(s).3286.5403286.5403286.5303286.540455
Levelling feet4 pc(s).7493.1007493.1007493.1007493.100628
Flow regulator valve see pagesee pagesee pagesee page465
Cooling medium (ready-mixed) see pagesee pagesee pagesee page465
Twin castors4 pc(s).7495.0007495.0007495.0007495.000628
Part Number
3318610
3319610
3334600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)
Net cooling output
(kW)
Operating voltage at AC 50Hz/60Hz
(V)

3,420.14 €

1 Available 7 Days 4006004301230

3,602.38 €

1 Available 7 Days 4006004301.5230

5,499.63 €

1 Available 7 Days 6766026454.5400

Loading...

  1. 1

Basic information

Add-on type Integrated Type of cooling medium Water Voltage type AC

Tech Support