SK TopTherm fan-and-filter units, EMC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3237600
3238600
3239600
3240600
3241600
3243600
3244600
3245600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Volume flow, freeblowing
(m³/h)
Height
(mm)
Width
(mm)
Operating voltage at AC 50Hz/60Hz
(V)
Power consumption
(W)

153.85 €

1 Available 7 Days 20116.5116.523011

223.97 €

1 Available 7 Days 55148.5148.523019

288.27 €

1 Available 7 Days 10520420423019

313.92 €

1 Available 7 Days 18025525523035

323.19 €

1 Available 7 Days 23025525523040

348.84 €

1 Available 7 Days 55032332323070

450.60 €

1 Available 7 Days 70032332323095

701.27 €

1 Available 7 Days 900323323240165

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting false
Voltage type AC With filter mat true Air circulator false
Built as slide-in ventilator false EMC-version true Roof ventilator false
RAL-number 7035 Degree of protection (IP) IP54

Tech Support